※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This page provides a sample software download service for the M3H group.
Please check the target product and function list, and download the appropriate file.
Please check the target product. TMPM3HxFxAxFG
| TMPM3HQFDAFG | TMPM3HPFDAFG | TMPM3HNFDAFG | TMPM3HMFDAFG | TMPM3HLFDAUG |
| TMPM3HQFZAFG | TMPM3HPFZAFG | TMPM3HNFZAFG | TMPM3HMFZAFG | TMPM3HLFZAUG |
| TMPM3HQFYAFG | TMPM3HPFYAFG | TMPM3HNFYAFG | TMPM3HMFYAFG | TMPM3HLFYAUG |
| – | TMPM3HPFDADFG | TMPM3HNFDADFG | – | – |
| – | TMPM3HPFZADFG | TMPM3HNFZADFG | – | – |
| – | TMPM3HPFYADFG | TMPM3HNFYADFG | – | – |
(*) This sample software operates on the evaluation board of TMPM3HQFDAFG. If a function other than that of the TMPM3HQFDA is to be checked, the CMSIS Core-related files (C startup file and I/O header file) must be changed properly. The BSP-related file is dedicated to the evaluation board (TMPM3HQFDAFG). If a function other than that of the TMPM3HQFDA is to be checked, the BSP-related file must be changed properly.
Basic operation of peripherals
・The PJ file for IDE supports each of IAR Embedded Workbench® /Arm® Keil® MDK/ SEGGER Embedded Studio.
・Updated software configuration to enhance portability.
| Sample Software Function |
Description | |
|---|---|---|
| Analog/Digital converter | ADC | The output voltage of thermistor is measured by the ADC, and the temperature-converted value is output to the terminal emulator. The ADC monitor function is also used to change the LED display pattern depending on the temperature. |
| Advanced Encoder Input Circuit | A_ENC | The rotation is detected by the rotary encoder in the encoder mode. The LED blink frequency depends on the count value. |
| Clock/Mode control | CG | Switch to the Low Power Consumption Mode (IDLE/STOP1/STOP2) by the push SW port input as a trigger. Turn on and off the LED depending on the Operation Mode. |
| CRC | CRC | This sample software performs CRC calculation on data within a specified memory range and displays the result on a terminal emulator and via an LED. |
| Digital/Analog converter | DAC | An example of DAC outputting data input from the terminal emulator. |
| LCD Display Control Circuit | DLCD | The output voltage of the potentiometer is converted by the ADC at regular intervals and displayed on the LCD in 8 digits. |
| Digital Noise Filter | DNF | This sample software detects the external interrupt signal that is generated by the switch via the DNF. |
| Serial Bus Interface | I2C/EI2C | Examples of controller/target communication using 2 evaluation boards. |
| Flash control | FLASH | 1. An example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory. 2. An example of rewriting the data flash memory. 3. An example of rewriting the user information area of code flash memory. |
| Voltage Detection Circuit | LVD | This sample software compares the supply voltage with the detection voltage. |
| Oscillation Frequency Detector | OFD | This sample software detect error of external high speed oscillator by compare to set frequency width. |
| I/O port | PORT | Key presses are determined by polling process to turn on (turn off) the LED. |
| RAM Parity | RAMP | Add RAM parity to the character string input using the write command from the terminal software and save it in the RAM. Do a parity check on the data saved in RAM with the Read command and display it to the terminal software. |
| Remote control signal preprocessor | RMC | The remote controller code is displayed on the terminal emulator. |
| Real Time Clock | RTC | This sample software runs the RTC and displays the clock data on a terminal emulator. |
| Clock Selective Watchdog Timer | SIWDT | This example includes cases where an NMI interrupt occurs and where it is prevented by periodically writing the clear code. |
| 32-bit Timer Event Counter | T32A | 1. A clock frequency input from outside is measured using the capture function. 2. Example of using the timer interrupt to turn on/off the LED every second. 3. Output example of duty-variable PPG (programmable square wave). |
| Trimming Circuit | TRM | An example of adjusting the internal oscillator using either a reference clock or a low-speed external oscillator. |
| Serial Peripheral Interface | TSPI | 1. Examples of communication between TSPI controller and target using two evaluation boards. 2. An example of using the TSPI function to acquire and display the value of the accelerometer on the evaluation board. |
| Asynchronous Serial Communication Circuit | UART | 1. An example of receiving the character string from a terminal emulator. 2. An example of sending the character string to a terminal emulator. |
MCU Evaluation Board:Adbun-M3HQA
Please check the target product and function list, and download the appropriate file.
Please check the target product. TMPM3HxFxBxFG
| TMPM3HQF10BFG | TMPM3HPF10BFG | TMPM3HNF10BFG | TMPM3HMF10BFG | TMPM3HLF10BUG |
| – | – | TMPM3HNFDBFG | – | – |
| – | TMPM3HPF10BDFG | TMPM3HNF10BDFG | – | – |
MCU Motor Studio
Motor Software Development Kit for CLICKER 4 FOR TMPM3H
| MCU Motor Studio | Description |
|---|---|
| Motor Control PC Tool |
|
| Motor Control Firmware |
|
Motor Parameter Tuning |
|
MCU board: Clicker 4 for TMPM3H
Inverter board: Clicker 4 Inverter Shield Clicker 4 Inverter Shield 2
Basic operation of peripheral
| Sample Software/Function | Description | |
|---|---|---|
| Analog/Digital converter | ADC | The output voltage of thermistor is measured by the ADC, and the temperature-converted value is output to the terminal emulator. The ADC monitor function is also used to change the LED display pattern depending on the temperature. |
| Clock/Mode control | CG | Switch to the Low Power Consumption Mode (IDLE/STOP1/STOP2) by the push SW port input as a trigger. Turn on and off the LED depending on the Operation Mode. |
| Digital/Analog converter | DAC | This is an example of DAC outputting data input from the terminal emulator. |
| LCD Display Control Circuit | DLCD | The output voltage of the potentiometer is converted by the ADC at regular intervals and displayed on the LCD in 8 digits. |
| DMA Controller | DMAC | The data input from the terminal emulator on PC is are echoed back. This sample software uses DMAC. |
| Digital Noise Filter | DNF | This sample software is that external interrupt by switch is detected via DNF. |
| Serial Bus Interface | I2C/EI2C | 1. This is an example of master / slave transmission / reception using two evaluation boards. 2. This is an example of a multi-master that receives data from one slave device using two evaluation boards.(Multi Master) 3. Data is sent to and received from the slave device according to the command entered from the terminal emulator.(Single Master) |
| Flash control | FLASH | 1. Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory 2. Example of rewriting the data flash memory 3. Example of rewriting the user information area of code flash memory. |
| Voltage Detection Circuit | LVD | This sample software compares supply voltage and detection voltage. |
| Oscillation Frequency Detector | OFD | This sample software detects error of external high high-speed oscillator by compare comparing to with set frequency width. |
| I/O port | PORT | Key presses are determined by polling process to turn on (turn off) the LED. |
| RAM Parity | RPAR | Add RAM parity to the character string input using the write command from the terminal emulator. and save it in the RAM. Do a parity check on the data saved in RAM with the Read command and display them to the terminal emulator. |
| Remote control signal preprocessor | RMC | The remote controller code is displayed on the terminal emulator. |
| Real Time Clock | RTC | The RTC is operated. The clock data are output to the terminal emulator. |
| Clock Selective Watchdog Timer | SIWDT | Example in which an NMI interrupt occurs and an example in which the clear code is periodically written and an NMI interrupt does not occur. |
| 32-bit Timer Event Counter | T32A | Example of timer interrupt that runs every 1 ms. Output example of duty-variable PPG (programmable square wave). |
| Trimming Circuit | TRM | Sample software that is adjusts internal oscillator using reference clock or external low low-speed oscillator. |
| Serial Peripheral Interface | TSPI | 1. The sample software communicates using TSPI and outputs data to the terminal emulator. 2. Example of controlling the accelerometer on the evaluation board using TSPI function. |
| Asynchronous Serial Communication Circuit | UART | 1. Example of receiving the character string from a terminal emulator. 2. The data input from the terminal emulator is transmitted from the transmitting board to the receiving board using the half clock mode. |
MCU Evaluation Board:Adbun-M3HQB